TPA3131D2EVM for 7W Class-D Speaker Amplifier

(ACTIVE) TPA3131D2EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPA3131D2EVM is a stereo analog input, Class-D speaker amplifier IC for driving speakers with output power of 2x7W into 8Ω. TPA3131D2 operates heat sink-free with cooling to the PCB through the PowerPAD™ package. The TPA3131 has an advanced oscillator/PLL circuit which employs a multiple switching frequency option to avoid AM interference. A Master/Slave option makes it possible to synchronize multiple devices. The TPA3131D2 is fully protected against faults with short-circuit protection and thermal protection as well as over-voltage, under-voltage and DC protection

Features
  • 7W output into a 8 Ohm load at 7.4V and 10% THD+N
  • Low shutdown current 32uA
  • Wide voltage range 4.5V – 26V
  • Multiple switching frequencies
  • Stereo and Mono modes


  • Order Now
    Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

    TPA3131D2EVM:
    TPA3131D2EVM for 7W Class D Speaker Amplifier IC

    $149.00(USD)




    Pricing may vary.



    ACTIVE No 
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Modules apply.

    Technical Documents
    Datasheet (1)
    Title Abstract Type Size (KB) Date Views
    PDF 1840 16 Jan 2015
    User guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 5811 26 Jun 2013 192

    Software (1)


    TI Devices (1)

    Part Number Name Product Family
    TPA3131D2  7W Filter-Free Class-D Stereo Amplifier In Space Saving QFN  Low-Power Audio Amplifiers (<10W) 

    Support & Training

    TI E2E Community

    As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

    Engage in the Community

    Blogs

    Wikis

    Visit the TI Wiki