TPS2033 Evaluation Module Status: ACTIVE

TPS2033EVM-290

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS2033EVM-290 is an evaluation module for the Texas Instruments family of single-channel, current limited, power distribution switches. This EVM operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2A. Test points provide convenient access to all critical node voltages.

To order this EVM please contact your local Product Information Center

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS2033EVM-290:
TPS2033 Evaluation Module

$49.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 810 19 Oct 2007
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 247 17 Dec 2007 657

TI Devices (1)

Part Number Name Product Family
TPS2033  1.65A, 2.7-5.5V Single Hot-Swap IC Hi-Side MOSFET, Fault Report, Act-High Enable  USB Power Switch 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support