TPS2062 Evaluation Module Status: ACTIVE

TPS2062EVM-296

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS2062EVM-296 is an evaluation module (EVM) for the Texas Instruments family of two-channel parent-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access to all critical note voltages.

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS2062EVM-296:
TPS2062 Evaluation Module

$49.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1601 29 Oct 2009
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 350 01 Jun 2012 693

TI Devices (1)

Part Number Name Product Family
TPS2062  Dual 1A Current-Limited, Power-Distribution Switches  USB Power Switch 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support