Evaluation Module for TPS22913B Ultra-Small, Low rON, 2A Single Channel Load Switch Status: ACTIVE

TPS22913BEVM-656

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS22913BEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29913B Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-2A) to the TPS22913B. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Features
  • Ultra Small CSP-4 package 0.9mm*0.9mm, 0.5mm pitch
  • Input Voltage Range: 1.4V to 5.5V
  • Low ON-Resistance
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled slew-rate options
  • Under-Voltage Lock Out
  • Quick Output Discharge Transistor
  • Reverse Current Protection


Order Now
Part Number Buy from Texas Instruments Status

TPS22913BEVM-656:
Evaluation Module for TPS22913B Ultra-Small, Low rON, 2A Single Channel Load Switch

$25.00(US$)


ACTIVE
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 823 20 Sep 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 188 09 Jan 2012 491

TI Devices (1)

Part Number Name Product Family
TPS22913B  Ultra-Small, Low rON, 2A Single Channel Load Switch with Controlled Turn-On  Power Mux and Current Limited Switch 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support