TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

(ACTIVE) TPS23861EVM-612

Description & Features

Technical Documents

Support & Training

Order Now



Description

This easy-to-use design can be easily multiplied to 8-, 12-, 16-port and so on, while offering the industry’s best interoperability as well as a double sided PCB design.

Applications include Ethernet switch, surveillance Network Video Recorder (NVR), and small home/office routers.

The full PoE ecosystem includes the following optional companion tools:

 

Features
  • Motherboard/daughterboard configuration supporting 4x type 2 (30W) ports and 2x 4 pair ports (60W).
  • TPS23861EVM-612 accepts MSP-EXP430G2 (MSP430 LaunchPad) EVM for power managing the TPS23861s. Basic power manager firmware is available for the MSP430 upon request.
  • TPS23861EVM-612 interface to USB-TO-GPIO and PC using PI-Commander GUI.
  • Default mode is Auto mode (meaning no host control is required)
  • Multiple PD loads available.


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS23861EVM-612:
TPS23861EVM: Evaluation Module for the TPS23861 QUAD IEEE 802.3at POWER-OVER-ETHERNET PSE CONTROLLER

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (3)
Title Abstract Type Size (KB) Date Views
PDF 61 11 Jun 2014 0
PDF 916 11 Jun 2014 0
PDF 1736 25 Apr 2014 0
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4258 24 Apr 2018 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 39 02 Jan 2019 0

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS23861  QUAD IEEE 802.3at Power-Over-Ethernet PSE Controller  Power over Ethernet (PoE) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs