TPS25740A Evaluation Module

(ACTIVE) TPS25740AEVM-741

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS25740A evaluation module (TPS25740AEVM-741) contains evaluation and reference circuitry for the TPS25740A, which is a dedicated USB PD type C downstream facing port (DFP) controller.  TPS25740A relies on an upstream converter to output 5V, 9V, and 15V.  This EVM uses an LM5175 based buck boost converter as the power supply for TPS25740A. The TPS25740A portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.

Features
  • Built in IEC 61000-4-2 Protection on CC1 and CC2 pins
  • Type C PD communication protocol via CC1 and CC2 pins
  • Variable output voltage of 5V, 9V, and 15V depending on request
  • Up to 5A output current for all voltage levels. Default is 3A
  • Smooth transitions between 5V, 9V, and 15V that are compatible with USB PD specification


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS25740AEVM-741:
TPS25740A Evaluation Module for AC Adapters

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 1431 21 Sep 2016
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
CSD17578Q3A  CSD17578Q3A 30 V N-Channel NexFET™ Power MOSFET  MOSFETs 
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting 
TPS25740A  TPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs