TPS25740B-741 Evaluation Module

(ACTIVE) TPS25740BEVM-741

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS25740B evaluation module TPS25740BEVM-741 contains evaluation and reference circuitry for the TPS25740B, which is a dedicated USB PD type C downstream facing port (DFP) controller. TPS25740B rely on an upstream converter to output 5V, 9V, 15V, and 20V (TPS25740).  This EVMs uses an LM5175 based buck boost converter as the power supply for TPS25740B. The TPS25740B portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.

Features
  • TPS25740B Built in IEC 61000-4-2 ESD Protection on CC1 and CC2 pins
  • State-machine implementation requires no firmware
  • Variable output voltage of 5V, 9V, 15V and 20V depending on request. Can also support 5V, 9V, 12V and 15V requests
  • Up to 5A output current with captive cable attached. Default is 3A
  • Smooth transitions compatible with USB PD specification between all requested voltages 


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TPS25740BEVM-741:
TPS25740B-741 Evaluation Module

$75.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 3616 12 Mar 2018
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1663 14 Feb 2017 314

TI Devices (3)

Part Number Name Product Family
CSD17578Q3A  CSD17578Q3A 30 V N-Channel NexFET™ Power MOSFET  Power MOSFET 
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck/Boost, Inverting or Split-Rail 
TPS25740B  USB Type-C™ and USB PD Source Controller  USB 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs