TPS25940EVM-635

TPS25940x Evaluation Module

TPS25940EVM-635

Order now

Overview

The TPS25940XEVM-635 is an eFuse (Current Limiter with DEVSLP) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small 3x4-mm 20-pin QFN package. During hot-plug, the device limits inrush current and output ramp-rate can be programmed with a single capacitor at dVdT pin.

Features
  • 2.7V to 18V operating voltage range
  • Up to 5A Adjustable ILIMIT setting option using Jumpers
  • On board fault and power good LED’s
  • Linear output ramp (gate dV/dt control) option
  • On board test point access for all device level pins
eFuses & hot swap controllers
TPS25940 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and DevSleep support TPS25940-Q1 2.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS25940EVM-635 — TPS25940x Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS25940EVM-635 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS25940 Evaluation Module User's Guide (Rev. B) 09 Jul 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos