TPS3803Q1EVM

Evaluation module for the TPS3803x-Q1 voltage detectors

TPS3803Q1EVM

Order now

Overview

The TPS3803Q1EVM evaluation module (EVM) includes the TPS3803-Q1 and TPS3805-Q1 family of supervisory circuits. These supervisor ICs provide circuit initialization and timing supervision primarily for DSPs and processor-based systems. The EVM features two versions of the TPS3803-Q1 device, the TPS3803-01-Q1 and TPS3803G15-Q1, and the TPS3805H33-Q1 device for easy evaluation. The TPS3803G15-Q1 version has a fixed sense threshold voltage and the TPS3803-01-Q1 version has an adjustable SENSE input configured by an external resistor divider. The TPS3805H33-Q1 device has two SENSE inputs and a fixed threshold voltage.

Features
  • Major pins of device broken out into onboard testpoints
  • Onboard test points
  • Onboard jumpers for easy IC configuration and attachement for probes
  • Q200-qualified passives in EVM solution
Supervisor & reset ICs
TPS3803-Q1 Automotive, single-channel voltage detectors TPS3805H33-Q1 Automotive, dual-rail (adjustable or 3.3-V system) voltage detector
Download View video with transcript Video

Order & start development

Evaluation board

TPS3803Q1EVM — Evaluation module for the TPS3803x-Q1 voltage detectors

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS3803Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS3803x-Q1EVM Voltage Supervisors User 's Guide 10 Aug 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos