TPS40021 5V Input 1.5V Output, 20A Evaluation Module Status: ACTIVE

TPS40021EVM-001

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View TPS40021EVM-001

The TPS4002x family of devices are low-input voltage synchronous, voltage-mode buck controllers. Built upon the TPS40000 products, the TPS4002x family provides enhanced operation and design flexibility through user programmability. The uses of the predictive gate drive and charge pump/boost circuits combine to provide a highly efficient, smaller and less expensive converter. It can be widely used in networking equipment, servers, base stations, DSP power, and telecommunication applications. The datasheet describes the functionalities of the controller in more detail. This User’s Guide describes the TPS40021EVM−001 evaluation module (HPA009), a step-down application from 3.3 V to 1.5 V with the TPS400021 PWM controller.

Features
  • Input voltage: 2.5 V ≤ VIN ≤ 5.0 V
  • Nominal voltage: 3.3 V
  • Output voltage VOUT: 1.5 V
  • Output current IOUT: 20 A
  • Switching frequency: 300 kHz

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Vout  (V)   Iout  (Max)  (A)   Vin  (Min)  (V)   Vin  (Max)  (V)   Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS40021EVM-001:
High-Efficiency Synchronous Buck Converter with PWM Controller

$49.00(US$)



Pricing may vary.



ACTIVE 1.5   20   4   5   Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 833 31 May 2007
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 405 18 Nov 2003 753

Development Tools (1)

Name Part Number Tool Type
SwitcherPro(TM) Switching Power Supply Design Tool  SWITCHERPRO  Circuit Design & Simulation 

TI Devices (3)

Part Number Name Product Family
TPS40020  Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source only  Controller (External Switch) 
TPS40021  Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink  Controller (External Switch) 
TPS40021-EP  Enhanced Product Synchronous Buck Controller  Controller (External Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support