Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™

(ACTIVE) TPS40170EVM-597

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS40170EVM-597 is a fully assembled and tested circuit for evaluating the TPS40170 synchronous step-down controller with two NexFET devices CSD18537NQ5A and CSD18563Q5A. The TPS40170EVM-597 operates from a 10V to 36V input (24V nominal) and provides a 5V output up to 10A.

Features
  • Designed with low gate charge (Qg) NexFET devices to minimize power losses
  • Wide 4.5 V to 36 V input voltage range
  • Integrated high-side and low-side N channel FET drivers
  • Voltage mode control with voltage feed forward
  • Low-side FET sensing Over-current Protection and high-side FET sensing Short-circuit Protection


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TPS40170EVM-597:
Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (4)
Title Abstract Type Size (KB) Date Views
PDF 817 19 Jan 2016
PDF 1780 29 Dec 2014
PDF 1916 24 Dec 2014
PDF 694 03 Jul 2014
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 643 07 Feb 2014 474

TI Devices (3)

Part Number Name Product Family
CSD18537NQ5A  60-V N-Channel NexFET™ Power MOSFET  Power MOSFET 
CSD18563Q5A  60-V N-Channel NexFET Power MOSFET  Power MOSFET 
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki