TPS40192 14V Input, 1.8V Output, 10A Evaluation Module

(ACTIVE) TPS40192EVM-001

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View TPS40192EVM-001

The TPS40192EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40192 reduced pin count, mid-voltage, synchronous buck controller.

TPS40192EVM-001 is designed to use a regulated 12 V (8 V to 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. TPS40192EVM-001 is designed to demonstrate the TPS40192 in a typical 12 V bus to low-voltage applications while providing a number of test points to evaluate the performance of the TPS40192 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Features
  • 8 V to 14 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 10 Adc steady-state output current
  • 600 kHz switching frequency (fixed by TPS40192)
  • Single SO-8 MOSFETs for both main switch and synchronous rectifier.
  • Double-sided, two active layer PCB with all components on top side (test-point signals routed on internal layers)
  • Active converter area of less than 1 square inch, 1.20 inch x 0.85 inch
  • Convenient test points for probing switching waveforms and noninvasive loop-response testing

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Vout  (V)   Iout  (Max)  (A)   Vin  (Min)  (V)   Vin  (Max)  (V)   Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS40192EVM-001:
TPS40192 Evaluation Module

$49.00(US$)



Pricing may vary.



ACTIVE 1.8   10   8   14   Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1050 12 May 2013
PDF 1117 25 Sep 2007
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 849 29 Jan 2007 1,216

Development Tools (1)

Name Part Number Tool Type
SwitcherPro(TM) Switching Power Supply Design Tool  SWITCHERPRO  Circuit Design & Simulation 

TI Devices (1)

Part Number Name Product Family
TPS40192  4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good  Controller (External Switch) 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support