TPS40193 12V Input, 1.8V Output, 10A Evaluation Module Status: ACTIVE

TPS40193EVM-001

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View TPS40193EVM-001

The TPS40193EVM-001 evaluation module (EVM) is a synchronous buck converter that provides a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to power up from a single supply, so no additional bias voltage is required for start-up.

The demonstration module uses the TPS40193 reduced pin count mid-voltage synchronous buck controller. The TPS40193EVM-001 is designed to use a regulated 12 V (8 V - 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. The EVM is designed to demonstrate the capabilities of the TPS40193 in a typical 12 V bus to low-voltage application while providing a number of test points for evaluating the TPS40193 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Features
  • 8 V - 14 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 10 A dc steady state output current
  • 300 kHz switching frequency (fixed by TPS40193)
  • Single SO-8 MOSFETs for both main switch and synchronous rectifier
  • Double-sided, two active layer printed circuit board (PCB) with all components on top side - Test point signals routed on internal layers
  • Active converter area of less than 1.2 in²(<1.54 in x 0.76 in)
  • Convenient test points for probing switching waveforms and non-invasive loop response testing

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Vout  (V)   Iout  (Max)  (A)   Vin  (Min)  (V)   Vin  (Max)  (V)   Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS40193EVM-001:
TPS40193 Evaluation Module, 12 Vin, 1.8 Vout, up to 10A

$49.00(US$)



Pricing may vary.



ACTIVE 1.8   10   8   14   Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1060 22 Jul 2012
PDF 1109 25 Sep 2007
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 634 08 May 2007 456

Development Tools (1)

Name Part Number Tool Type
SwitcherPro(TM) Switching Power Supply Design Tool  SWITCHERPRO  Circuit Design & Simulation 

TI Devices (2)

Part Number Name Product Family
TPS40192  4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good  Controller (External Switch) 
TPS40193  4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good  Controller (External Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support