Description
The TPS51315EVM evaluation module (EVM), is a D-CAP™ mode, 10-A synchronous buck controller with integrated MOSFETs providing a fixed 1.5-V output at up to 10 A from a 12-V input bus. The EVM uses the TPS51315 step down buck controller. The TPS51315EVM is designed to use a regulated 12-V bus to produce a regulated 1.5-V output at up to 10 A of the load current. The TPS51315EVM is designed to demonstrate the TPS51315 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51315.