TPS5430EVM-342 2.25A Inverting Buck Boost Regulator Evaluation Module TPS5430EVM-342 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS5430EVM-342 evaluation module features the TPS5430 converter IC in a 2.25 A, inverting buck-boost design. The TPS5430 dc/dc converter is designed to provide up to a 3.0 A output from an input voltage source of 5.5 V to 36 V. Table 1 of the User Guide provides the rated input voltage and output current range for the evaluation module. This EVM is designed to demonstrate using the TPS5430 regulator in an inverting buck-boost application and does not reflect the entire design range of input and output voltages that can be used with this part. The switching frequency is internally set at a nominal 500k Hz. The high-side MOSFET is incorporated inside the TPS5430 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET helps the TPS5430 to achieve high efficiencies and keep the junction temperature low at high output currents. The compensation components are internal to the integrated circuit (IC), whereas an external divider permits an adjustable output voltage. Additionally, the TPS5430 provides an enable input. The absolute maximum input voltage is 24 V.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS5430EVM-342:
2.25A Inverting Buck Boost Regulator Evaluation Module

$10.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1104 22 Mar 2017
User guides (1)
Title Type Size (KB) Date
PDF 612 13 Jun 2008
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS5430  5.5V to 36V Input, 3A, 500kHz Step-Down Converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles