Evaluation Module for TPS54329E Synchronous Step-Down Converter with D-CAP2 Mode Status: ACTIVE

TPS54329EEVM-056

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS54329EEVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54329E Synchronous Step-Down SWIFT Converter w/ D-CAP2 Mode and Light Load Efficiency. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 3A.

Features
  • Vin = 4.5V to 18V
  • Iout = 3A
  • Vout = 1.05
  • DCAP2 Control
  • Eco-mode

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS54329EEVM-056:
Evaluation Module for TPS54329E Synchronous Step-Down SWIFT Converter with D-CAP2 Mode

$25.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1035 21 Oct 2011 322

TI Devices (1)

Part Number Name Product Family
TPS54329E  4.5V to 18V Input, 3A Synchronous Step-Down Converter w/ D-CAP2 Mode and Light Load Efficiency  Converter (Integrated Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support