Evaluation Module for TPS5432 3A Synchronous Step-Down Converter

(ACTIVE) TPS5432EVM-116

Description & Features

Technical Documents

Support & Community

Order Now



Description

The Texas Instruments TPS5432EVM-116 evaluation module (EVM) helps designers evaluate the performance of the TPS5432 2.95V to 6V Input, 3A Synchronous Step-Down Converter.

Features
  • 3V to 6V Input Voltage Range
  • 3A Ouptut Current
  • 1.8V Output
  • Current Mode Control
  • 700kHz Fixed Frequency

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS5432EVM-116:
Evaluation Module for TPS5432 3A Synchronous Step-Down Converter

$25.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 634 08 Feb 2012 706

TI Devices (1)

Part Number Name Product Family
TPS5432  2.95V to 6V Input, 3A Synchronous Step-Down Converter  Converter (Integrated Switch) 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support