TPS543B20, 25A Stackable, Synchronous Step-down SWIFT™ Converter Evaluation Module

(ACTIVE) TPS543B20EVM-799

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS543B20EVM-799 evaluation module (EVM) allows users to evaluate the TPS543B20RVF. The TPS543B20RVF is a fixed frequency, non-compensation stackable synchronous buck converter with integrated MOSFETs. It provides a fixed 0.9-V output at up to 25-A from a 12-V input bus. 

Features
  • No external compensation control
  • 2-Device Stackable for up to 50A
  • Programmable Switching Frequencyfrom 300kHz to 2MHz
  • Synchronization to an External Clock
  • 10 selectable reference from 0.6V to 1.1V with 0.5% accuracy
  • Differential Remote Sensing


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TPS543B20EVM-799:
TPS543B20, 25A Stackable, Synchronous Step-down SWIFT™ Converter Evaluation Module

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1259 22 May 2017 201

TI Devices (1)

Part Number Name Product Family
TPS543B20  4-19Vin 25A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation  Step-Down (Buck) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki