Evaluation Module for TPS54478 Synchronous Step-Down Converter with Pre-bias Start-Up Status: ACTIVE

TPS54478EVM-037

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The TPS54478EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54478 Synchronous Step-Down Switcher. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 4A.

Features
  • 2.95V to 6V Operation
  • 4A Output Current
  • 1.8V Output
  • Hiccup Model Current Limit
  • Start up into Pre-bias
  • 0.6V Internal Reference Voltage

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS54478EVM-037:
Evaluation Module for TPS54478 Digital Control Compatible Synchronous-Buck Gate Driver

$25.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1719 22 Jun 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 353 15 Jun 2011 589

TI Devices (2)

Part Number Name Product Family
TPS54478  2.95V to 6V Input, 4A, Synchronous Step-Down Converter with Pre-bias Start-Up & Hiccup Current Limit  Converter (Integrated Switch) 
TPS54519  2.95V to 6V Input, 5A Synchronous Step-Down Converter  Converter (Integrated Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support