Key Document
-
TPS54614EVM, 1.8-V DC/DC Converter Evaluation Module
(HTM 8 KB)
12 Sep 2001 696views Read Abstract
Description
The TPS54614EVM-183 kit allows the designer to evaluate the TPS54614 synchronous buck DC/DC converter with integrated 6A MOSFETs. The input voltage range is 3-6 V and the output voltage is 1.8 V. Other voltages are possible by replacing the IC with another fixed output version of the TPS5461x family. The TPS5461x is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.
Please see the TPS54614EVM-183 User's Guide document (SLVU053) for more information on module specifications and modification.
Features
- Internal compensation for quick design
- Oversized inductor pad for easy component modification
- Only 6 external components
- Less than 1 square inch of board space
- 2 % regulation accuracy
- Supported by SWIFT Designer software tool
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Vout (V) | Iout (Max) (A) | Vin (Min) (V) | Vin (Max) (V) | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TPS54614EVM-183:
|
|
Pricing may vary.
|
ACTIVE | 1.8 | 6 | 3 | 6 | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1045 | 14 Apr 2005 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 313 | 12 Sep 2001 | 696 |
Related Products
Development Tools (1)
| Name | Part Number | Tool Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
TI Devices (6)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS54611 | 3V to 6V, 6A Synchronous Step Down Converter with 0.9V Output | Converter (Integrated Switch) | |
| TPS54612 | 3V to 6V, 6A Synchronous Step Down Converter with 1.2V Output | Converter (Integrated Switch) | |
| TPS54613 | 3V to 6V, 6A Synchronous Step Down Converter with 1.5V Output | Converter (Integrated Switch) | |
| TPS54614 | 3V to 6V, 6A Synchronous Step Down Converter with 1.8V Output | Converter (Integrated Switch) | |
| TPS54615 | 3V to 6V, 6A Synchronous Step Down Converter with 2.5V Output | Converter (Integrated Switch) | |
| TPS54616 | 3V to 6V Input, 6A Synchronous Step-Down Converter with 3.3V Output | Converter (Integrated Switch) | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart