SEPIC Evaluation Module for TPS55340 5A, 40V Current Mode Integrated-FET DC Converter Status: ACTIVE

TPS55340EVM-147

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Texas Instruments TPS55340EVM-147 evaluation module (EVM) helps designers evaluate the performance of the TPS55340 DC/DC boost converter in a SEPIC topology.

Features
  • Integrated 40V, 5A low-side FET
  • High efficiency with 60mΩ internal FET
  • Cycle by cycle current limit with frequency foldback
  • Cycle-skipping for output regulation at light loads
  • Adjustable soft start and switching frequency


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS55340EVM-147:
TPS55340 Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 327 18 Jul 2012 949
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 742 05 Jun 2012 865

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Converter  Converter (Integrated Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support