TPS562209EVM-601

TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

TPS562209EVM-601

Order now

Overview

The TPS562209 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter.  The TPS562209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS562209 operates in forced CCM mode during light load operation.  The TPS562209EVM-601 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 2 A load current

Features
  • D-CAP2™ Mode Control 650-kHz Switching
  • Wide Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Integrated 122-mΩ (High Side) and 72-mΩ (Low Side) FETs
  • Pre-Biased Soft Start
  • Cycle-By-Cycle Hiccup Over-current Limit
  • OVP, UVLO and TSD Protections (non-latch)
  • Fixed Soft Start: 1 ms
AC/DC & DC/DC converters (integrated FET)
TPS562209 17 V Input, 2A Synchronous Step-Down Regulator in SOT-23
Download View video with transcript Video

Order & start development

Evaluation board

TPS562209EVM-601 — TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS562209 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Aug 2021
Certificate TPS562209EVM-601 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos