Evaluation Module for TPS56221 High Current (25A) Synchronous Step-Down SWIFT™ Converter Status: ACTIVE

TPS56221EVM-579

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Texas Instruments TPS56221EVM-579 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS56221 4.5V to 14V Input, 25A High Current Synchronous Step-Down Converter. The EVM is designed to use a regulated 12V (8V to 14V) bus voltage to provide a regulated 1.0-V output at up to 25A of load current. The EVM demonstrates the TPS56221 high-current integrated FET converter in a typical space limited 12-V bus to low-voltage point-of-load application.

Features
  • 8V to 14V Input Voltage Rating
  • 1.0V ±2% Output Voltage Rating
  • 25A Steady State Load Current
  • 500kHz Switching Frequency
  • Simple Access to IC features (Power Good, Enable, Soft-Start, Error Amplifier)

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS56221EVM-579:
Evaluation Module for TPS56221 High Current Synchronous Step-Down SWIFT™ Converter

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 980 01 Feb 2012 512

TI Devices (1)

Part Number Name Product Family
TPS56221  4.5V to 14V Input, 25A High Current Synchronous Step-Down Converter  Converter (Integrated Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support