TPS61088-PWR677 Evaluation Module

(ACTIVE) TPS61088EVM-677

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

This EVM contains the 200kHz-2MHz, fully-Integrated synchronous boost converter TPS61088 with a switch current of 10A maximum. The EVM board’s output voltage is set at 9V, at Vin=3.3V, Vo=9V, Io=3A conditions, the efficiency can be up to 90%.

Features
  • 10-A Switch Current
  • Up to 90% Efficiency at VIN = 3.3V, VOUT = 9V,and IOUT = 3A
  • Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
  • 1.0μA Current into VIN pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS61088EVM-677:
TPS61088-PWR677 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 684 03 Jun 2015
More literature (1)
Title Abstract Type Size (KB) Date
PDF 69 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs