TPS61282EVM-586

TPS61282EVM-586 Boost Converter with Pass-Through Mode Evaluation Module

TPS61282EVM-586

Order now

Overview

The TPS61282EVM-586 enables test and evaluation of the Texas Instruments’ TPS61282 device, a 2.3MHz step-up dc-dc with integrated Pass-Through Mode. The TPS61282 device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The wide input voltage range is ideal to power single cell portable applications like smart-phones or Tablet PCs. The TPS61282 is capable of handling a input voltage range from 2.3V up to 4.8V. The integrated Pass-Through Mode allows the user to guarantee a minimum Output Voltage with a very high efficiency.

Features
  • 95% Efficiency at 2.3MHz Operation
  • Integrated Pass-Through Mode (35mΩ)
  • Supports Large Range of Output Capacitance
  • Simple Logic Control Interface
AC/DC & DC/DC converters (integrated FET)
TPS61282D 2.3MHz 4A synchronous boost converter with pass-through mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS61282EVM-586 — TPS61282EVM-586 Boost Converter with Pass-Through Mode Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61282EVM-586 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS6128xEVM-586 User's Guide (Rev. B) 02 Apr 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos