Low IQ Boost Converter with Bypass Mode Evaluation Module

(ACTIVE) TPS61291EVM-569

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS61291EVM-569 facilitates the evaluation of the TPS61291 Low IQ Boost Converter with Bypass Mode device.  The device outputs a user-selectable output voltage of 2.5V, 3V, or 3.3V.  Available output current depends on the input voltage and output voltage but is generally around 200 mA for most applications.

Features
  • 5.7 µA IQ
  • 15 nA Bypass Mode
  • 0.9V to 5V Input Voltage Range
  • 2.5V, 3V, or 3.3V Output Voltage
  • 200 mA Output Current at 3.3Vout from a 1.8V Input Voltage

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TPS61291EVM-569:
Low IQ Boost Converter with Bypass Mode Evaluation Module

$25.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 362 17 Sep 2014
More literature (1)
Title Abstract Type Size (KB) Date
PDF 72 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS61291  Low Iq Boost Converter with 15nA Bypass Operation  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs