Evaluation Module for TPS62080: 1.2-A, High-Efficiency, Step-Down Converter
(ACTIVE) TPS62080EVM-641
Key Document
- TPS62080, 1.2A, High-Efficiency, Step-Down Converter in 2x2mm SON Package (Rev. A)
(PDF 455 KB)
21 Feb 2012 1,473views
Description
The TPS62080EVM-641 is an evaluation module (EVM) for TPS62080. 1.2-A, High-Efficiency, Step-Down Converter. The TPS6208x focuses on high-efficiency, step-down conversion over a wide output current range. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters PFM or Power Save mode operation at light-load currents to maintain high efficiency over the entire load current range. To maintain high efficiency at very low load or no load currents, a Snooze mode with an ultralow quiescent current (5 μA) is implemented, which maintains the output voltage. This function increases the run-time of battery- driven applications and keeps the standby current at its lowest level to meet green energy standards targeting for a low standby current. To address the requirements of powering supply rails, the internal compensation circuit allows a large selection of external output capacitor values ranging from 10 μF up to 100 μF. The TPS6208x operates at a nominal frequency of 3 MHz. With its DCS-Control™ architecture, excellent load transient performance, and output voltage regulation, accuracy is achieved. The robust architecture and safety features allow perfect system integration. The device is available in 2 x 2-mm package with thermal PAD.
Features
- DCS-ControlTM Architecture for Fast Transient Regulation
- Snooze Mode for 5.5μA Ultra Low Quiescent Current
- 2.3V to 6.0V Input Voltage Range
- Supports High Output Capacitance up to 100μF
- 100% Duty Cycle for Lowest Dropout
- Power Save Mode for Light Load Efficiency
- Output Discharge Function
- Short Circuit Protection
- Power Good Output
- Thermal Shutdown
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | |||||||
TPS62080EVM-641:
|
|
Pricing may vary.
|
ACTIVE | |||||||
| Contact a Distributor | ||||||||||
Technical Documents
Datasheet (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1056 | 02 Jul 2013 | ||||
| 1056 | 29 May 2013 | ||||
| 783 | 03 Feb 2012 | ||||
| 796 | 07 Sep 2011 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 455 | 21 Feb 2012 | 1,473 |
Related Products
TI Devices (2)
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart