TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

(ACTIVE) TPS62175EVM-098

Description & Features

Technical Documents

Support & Training

Order Now



Description

Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62175. The EVM converts a 4.7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers 500 mA.

Features
  • 4.7V to 28V input voltage
  • 500 mA output current
  • SLEEP mode


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TPS62175EVM-098:
TPS62175EVM-098 Evaluation Module

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 735 25 Sep 2012 400

Software (1)


TI Devices (2)

Part Number Name Product Family
TPS62175  28V, 0.5A Step-Down Converter with SNOOZE Mode  Step-Down (Buck) 
TPS62177  28V, 0.5A Step-Down Converter with SNOOZE Mode  Step-Down (Buck) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki