TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module
(ACTIVE) TPS62200EVM-211
Key Document
-
TPS62203EVM-211, TPS62200EVM-211
(PDF 368 KB)
25 Jul 2002 1,244views Read Abstract
Description
The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Vout (V) | Iout (Max) (A) | Vin (Min) (V) | Vin (Max) (V) | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TPS62200EVM-211:
|
|
Pricing may vary.
|
ACTIVE | 1.8 | 0.3 | 2.5 | 6 | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 862 | 15 May 2006 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 368 | 25 Jul 2002 | 1,244 |
Related Products
Development Tools (1)
| Name | Part Number | Tool Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
TI Devices (6)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS62200 | Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
| TPS62201 | 1.5-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
| TPS62202 | 1.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
| TPS62203 | 3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
| TPS62204 | 1.6-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
| TPS62205 | 2.5-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | Converter (Integrated Switch) | |
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart