Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V Status: ACTIVE
TPS62230EVM-574
Key Document
- TPS62230EVM-574 USER'S GUIDE
(PDF 179 KB)
29 Nov 2010 511views
Description
The Texas Instruments TPS62230EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide describes the characteristics, operation, and use of the TPS62230EVM-574 evaluation module (EVM). This EVM demonstrates three individual configurations of the Texas Instruments TPS6223x 3-MHz, synchronous, step-down converter capable of supplying up to 500 mA of output current. This user's guide includes setup instructions, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module.
Features
- Evaluation module for TPS62230
- 2 MHz / 3 MHz Switch Frequency
- Up to 94% Efficiency
- Output Peak Current up to 500mA
- Excellent AC and Transient Load Regulation
- High PSRR (up to 90dB)
- Small External Output Filter Components 1 µH/ 4.7 µF
- VIN range from 2.05V to 6V
- Optimized Power Save Mode For Low Output Ripple Voltage
- Forced PWM Mode Operation
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TPS62230EVM-574:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 179 | 29 Nov 2010 | 511 |
Related Products
TI Devices (18)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS62230 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS62231 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS622310 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS622311 | 2MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS622313 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS622314 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS622315 | 3 MHz, 1.15Vout, Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS622316 | 3 MHz, 2.7Vout, Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS622317 | 3 MHz, 2.9Vout, Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS622318 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS62232 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | Converter (Integrated Switch) | |
| TPS62233 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62234 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62235 | 2MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62236 | 2MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62237 | 2MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62238 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
| TPS62239 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | Converter (Integrated Switch) | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart