Order Now
| Part Number | Buy from Texas Instruments | Status |
TPS624XXEVM-SW:
|
|
ACTIVE |
Description
The TPS624xx EVM Software provides a software interface for the TPS624xx EVM boards. Use this software to change the TPS624xx IC registers via the USB Interface Adapter.
Features
The software checks for new updates when started (Microsoft Internet Explorer 6 required)
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0 (NOTE: it is advised to install this component independently. This EVM software will attempt to install it if it's not already installed, but it might require a restart of your system.)
- Microsoft Internet Explorer 6This is required for receiving automatic updates to the EVM software.
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter

Cart