TPS62826EVM-794

1.5 mm x 1.5 mm QFN Package, 3-A Step-down Converter With 1% Output Accuracy Evaluation Module

TPS62826EVM-794

Order now

Overview

The TPS62826EVM-794 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62826 DCS-Control step-down buck converter. The EVM converts a 2.4-V to 5.5-V input voltage to a 1% accuracy regulated output voltage of 1.8 V at up to 3-A output current, with a maximum solution height of 1 mm. The TPS62826 comes in a small 1.5 x 1.5 mm² QFN package and is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable) with 1% accuracy
  • 3-A output current
  • Up to 97% efficiency
  • 1-mm maximum solution height
  • 4-μA operating quiescent current
  • 31-mm² total solution size
  • Pin-to-pin 2-A, 3-A, 4-A devices (TPS62825/6/7)
AC/DC & DC/DC converters (integrated FET)
TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62826EVM-794 — 1.5 mm x 1.5 mm QFN Package, 3-A Step-down Converter With 1% Output Accuracy Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC714.ZIP (344 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide TPS6282xEVM-794 Evaluation Module 26 Mar 2018
Data sheet TPS6282x 2.4V to 5.5V Input, 1, 2, 3, 4A Step-Down Converter With 1% Output Accuracy datasheet (Rev. I) PDF | HTML 11 Mar 2024
Data sheet TPS6282x 2.4-V to 5.5-V Input, 1-, 2-, 3-, 4-A Step-Down Converter With 1% Output Accuracy datasheet (Rev. H) PDF | HTML 23 Aug 2023
Certificate TPS62826EVM-794 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS62088EVM-814 TPS62088 3A Step-Down Converter Evaluation Module TPS62823EVM-005 TPS62823 3A Step-Down Converter With DCS-Control™ Evaluation Module TPS62825EVM-794 1.5 mm x 1.5 mm QFN Package, 2-A Step-down Converter With 1% Output Accuracy Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos