TPS63050EVM-180

TPS63050 DSBGA Buck-Boost Regulator Evaluation Module

TPS63050EVM-180

Order now

Overview

The TPS63050EVM-180 is a customer evaluation module for the TPS63050. The TPS63050 is a small 1.6mm by 1.2mm, WCSP package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost the input voltage may vary from 2.5V to 5.5V while the EVM maintains the 3.3V output voltage and up to 500mA of output current. This EVM allows the user to evaluate the ICs several functions and performance such as power good, current limit, and efficiency.

Features

 

  • 2.5V to 5.5V Input Voltage Range
  • 500 mA Output Current
  • Adjustable Current Limit
  • Programmable Soft Start
AC/DC & DC/DC converters (integrated FET)
TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start
Download View video with transcript Video

Order & start development

Evaluation board

TPS63050EVM-180 — TPS63050 DSBGA Buck-Boost Regulator Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC501.ZIP (317 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS63050EVM-180 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6305x Single Inductor Buck-Boost With 1-A Switches and Adjustable Soft Start datasheet (Rev. D) PDF | HTML 11 May 2017
EVM User's guide User's Guide for TPS63050EVM-180 12 Jul 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos