TPS630702EVM

TPS630702 2-V to 16-V buck-boost converter with 3.6-A switch current evaluation module

TPS630702EVM

Order now

Overview

The TPS630702EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS630702 Buck-Boost Converter. The TPS630702EVM uses the TPS630702; the output voltage is set to 3.3V/5.0V. The user can select the output voltage with the VSEL pin. The EVM operates from 2.0V to 16V input voltage. Output currents can go up to 2A in buck mode and boost mode.

Features
  • Real buck- or boost-mode operation with automatic and seamless transition between modes
  • High efficiency from 500µA to 2A output current up to 96%
  • 13μA operating quiescent current
  • True shutdown function with load disconnect
  • Power save mode with mode selection
  • Discharge function
AC/DC & DC/DC converters (integrated FET)
TPS63070 Wide input voltage (2V-16V) buck-boost converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS630702EVM — TPS630702 2-V to 16-V buck-boost converter with 3.6-A switch current evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide TPS630702EVM User's Guide 12 Aug 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos