Evaluation Module for TPS650001 2.25MHz Step-Down Converter
(ACTIVE) TPS650001EVM-585
Description
The TPS650001EVM-585 Evaluation Module is a fully assembled and tested circuit for evaluating the TPS650001 power management IC, which combines a single step-down converter with two low dropout regulators.
Features
- 1x High Efficiency Step-Down Converter w/ VIN from 2.3V to 6.0V, IOUT = 600mA
- Automatic PFM/PWM operation
- Spread Spectrum Clocking
- 2x 300mA LDO w/ VIN from 1.6V to 6.0V
- Enable and Power Good pins available
- Output pull-downs when disabled
- Very low quiescent current

Cart