Evaluation Module for TPS650006 2.25MHz Step-Down Converter

(ACTIVE) TPS650006EVM-585

Description & Features

Technical Documents

Support & Community

Order Now



Description

The TPS650006EVM-585 Evaluation Module is a fully assembled and tested circuit for evaluating the TPS650006 power management IC, which combines a single step-down converter with two low dropout regulators.

Features
  • 1x High Efficiency Step-Down Converter w/ VIN from 2.3V to 6.0V, IOUT = 600mA
  • Automatic PFM/PWM operation
  • Spread Spectrum Clocking
  • 2x 300mA LDO w/ VIN from 1.6V to 6.0V
  • Enable and Power Good pins available
  • Output pull-downs when disabled
  • Very low quiescent current

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS650006EVM-585:
Evaluation Module for TPS650006 2.25MHz Step-Down Converter

$49.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 834 01 Mar 2010 126

TI Devices (1)

Part Number Name Product Family
TPS650006  2.25MHz Step-Down Converter with Dual LDOs & SVS  Power Management 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support