TPS65001EVM-453 Evaluation Module

(ACTIVE) TPS65001EVM-453

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The TPS65001EVM-453 facilitates evalvation of the TPS65001 power management IC for portable device applications. The TPS65001 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source. The TPS65001 also contains a supply voltage supervisor (SVS) for reset management.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS65001EVM-453:
TPS65001EVM-453 Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2204 31 Aug 2010
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 949 10 Aug 2009 290

TI Devices (1)

Part Number Name Product Family
TPS65001  2.25MHz Step-Down Converter with Dual LDOs & SVS  Power Management 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support