TPS65055EVM-258 Evaluation Module Status: ACTIVE

TPS65055EVM-258

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS65055EVM-258 facilitates evaluation of the TPS65055 2.25MHz dual step-down converter with four low input voltage low dropout linear regulators.

Features
  • VIN Range for DC/DC converters: 2.5 V to 6 V
  • 2x 0.6A DC/DC Converters, adjustable via I2C
  • Up To 95% Efficiency
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 100% Duty Cycle for Lowest Dropout
  • 4x high PSSR LDOs (2x 400mA, 2x 200mA)
  • VIN Range for LDOs from 1.5 V to 6.5 V
  • Digital Voltage Selection for LDOs

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS65055EVM-258:
TPS65055EVM-258 Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1307 03 Sep 2008
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 356 13 Jan 2009 93

Software (1)

Name Part Number Software Type
TPS65055 EVM Software  TPS65055EVM-SW  Application Software & Frameworks 

TI Devices (1)

Part Number Name Product Family
TPS65055  2.25MHz dual step-down converter with 4 low input voltage LDOs  Power Management 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support