TPS65217B Evaluation Module
(ACTIVE) TPS65217BEVM
Key Document
- TPS65217 EVM User's Guide. (Rev. B)
(PDF 8909 KB)
08 May 2012 2,070views
-
TPS65217EVM Software (Rev. A)
(ZIP 113065 KB)
14 Nov 2012 298views
Description
The TPS65217BEVM is a fully assembled platform for evaluating the performance of the TPS65217B power management device.
Features
- Designed to work with AM335x Processors
- Vin: 2.7V to 5.8V
- 3 DCDC Step-Down Converters
- 4 LDOs
- White LED Backlight Driver
- Lithium-Ion / Lithium-Polymer Battery Charger
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | |
TPS65217BEVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | |
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 8909 | 08 May 2012 | 2,070 |
Related Products
Software (1)
-
TPS65217EVM Software (Rev. A)
(ZIP, 113065 KB) 298 views, 14 Nov 2012
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS65217B | Single-Chip PMIC for Battery-Powered Systems for AM335x ZCZ, DDR2 | Power Management | |
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart