TPS65235-1 LNB Voltage Regulator With I2C Interface Evaluation Module TPS65235-1EVM-694 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS65235-1EVM-694 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235-1 for DisEqC2.x applications. The EVM contains input and output connectors as well as control jumpers to easily evaluate the device features. Compared with TPS65235-1EVM-747, the TPS65235-1EVM-694 has the circuits for DisEqC 2.x support. The TPS65235-1 is a monolithic voltage regulator with I2C interface. It is specifically designed to provide the 13 V / 18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna dish or the multi-switch box.

Features
  • Supports  5 V, 12 V and 15 V  power bus
  • Up to 1000 mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Boost switching frequency 1MHz/500KHz selectable



Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS65235-1EVM-694:
TPS65235-1 LNB Voltage Regulator With I2C Interface Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2413 17 Jul 2018
User guides (1)
Title Type Size (KB) Date
PDF 3767 17 Nov 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
TPS65235-1  LNB Voltage Regulator With I2C Interface  Step-up (boost) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles