TPS65320-Q1 Evaluation Module for 40V Step-Down Converter with EcoMode™ and LDO Regulator
(ACTIVE) TPS65320EVM
Description
The Texas Instruments TPS65320EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65320-Q1 switch-mode power-supply with linear voltage regulator. The EVM is pre-configured to supply 5V @ 3.2A maximum on the Step-down-converter and 3.3V @ 280mA on the linear regulator. It can be modified for different configurations.
Features
- High VIN Buck Convertere
- Input Voltage Range: 3.6V to 40V
- Adjustable Buck Converter 3.2A
- RAdjustable Switching Frequency 100kHz to 2.5MHz
- Adjustable Linear Regulator, 250mA

Cart