Evaluation Module for TPS657051 3-Channel Power Management IC Status: ACTIVE

TPS657051EVM-522

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS657051EVM-522 is a fully assembled and tested circuit for evaluating the TPS657051 3-Channel Power Management IC for portable device applications.

Features
  • Two 400mA step-down converters
  • Up to 92% efficiency
  • VIN range for DCDC converter from 3.3V to 6V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage accuracy in PWM mode 5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out of Phase Operation
  • 1 general purpose 100mA LDO
  • VIN range for LDO from 1.8V to 6.0V

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS657051EVM-522:
Evaluation Module for TPS657051 3-Channel Power Management IC


ACTIVE $49.00   Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 283 06 Mar 2010 218
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS657051  3-Channel Power Management IC  Power Management Multi-Channel IC (PMIC) Solutions 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support