Evaluation Module for TPS657052 3-Channel Power Management IC Status: ACTIVE

TPS657052EVM-522

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TPS657052EVM-522 is a fully assembled and tested circuit for evaluating the TPS657052 3-Channel Power Management IC for portable device applications.

Features
  • Two 400mA step-down converters
  • Up to 92% efficiency
  • VIN range for DCDC converter from 3.3V to 6V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage accuracy in PWM mode 5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out of Phase Operation
  • 1 general purpose 100mA LDO
  • VIN range for LDO from 1.8V to 6.0V

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS657052EVM-522:
Evaluation Module for TPS657052 3-Channel Power Management IC

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 283 06 Mar 2010 91

TI Devices (1)

Part Number Name Product Family
TPS657052  3-Channel Power Management IC  Power Management 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support