TPS65910AEVM-583: Integrated Power Management Unit Evaluation Module for AM335x with DDR2 TPS65910AEVM-583 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS65910AEVM-583 is a stand-alone module that demonstrates the functions of the integrated power management IC. It uses a USB-to-GPIO interface card (not included in the kit) to control the standard I2C interfaces in the TPS65910 device. It includes Windows compatible software to interface with the device. The sofware is a simple graphical user interface (GUI) that simplifies registers access for the IC. The software CD is not included in the kit. It must be downloaded from the TPS65910 product folder.

This TPS65910AEVM-583 board is populated with the TPS65910AA1RSL which is designed for the AM335x Sitara processor with DDR2

Features
  • PMIC configuration through I2C interface
  • Internal register map reading/writing
  • Active communication simulation
  •  Load/Save register configuration
  • Monitor state of GPIO pins

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS65910AEVM-583:
TPS65910AEVM-583: Integrated Power Management Unit Evaluation Module for AM335x with DDR2

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1710 19 Jun 2014
User guides (1)
Title Type Size (KB) Date
PDF 546 12 Apr 2013
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS65910  Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN Family  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles