TPS74901EVM-210 Evaluation Module

(ACTIVE) TPS74901EVM-210

Description & Features

Technical Documents

Support & Training

Order Now

Key Document
Download - PDF Icon


The TPS74901EVM-210 facilitates evaluation of the TPS74901 low-dropout linear regulator IC.

These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. The regulator is capable of providing output voltages down to 0.8 V, output currents up to 3 A and has an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG).

  • Soft-Start pin provides a linear startup with ramp time set by external capacitor
  • 2% accuracy over line, load and temperature
  • Supports input voltages as low as 0.9 V with external bias supply
  • Adjustable output (0.8 V to 3.6 V)
  • Ultra-low dropout: 120 mV at 3.0 A (typical)
  • Stable with any output capacitor ≥2.2 µF
  • Excellent transient response
  • Open-drain power-good
  • Active high enable

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TPS74901EVM-210 Evaluation Module


Pricing may vary.

Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 221 24 Jul 2008 400
PDF 204 14 Apr 2007 400

TI Devices (1)

Part Number Name Product Family
TPS74901  Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start  Linear Regulator (LDO) 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.