SOT23 LDO, 5 V to 1.8 V, 100mA output power supply Status: ACTIVE

TPS76901EVM-127

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The TPS76901EVM-127 give designer an easy layout for using and evaluating TPS76901 SOT23 LDO in an application to regulate from 5V to a selectable output. It includes input and output capacitors.

Features

Same size and TO220 package. Simplifies designing the core power power supply for low power TMS320C54x DSPs.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS76901EVM-127:
SOT23 LDO, 5 V to 1.8 V, 100mA output power supply

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 287 11 Feb 2000 844

TI Devices (48)

Part Number Name Product Family
REG101-25  Single Output LDO, 100mA, Fixed(2.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-28  Single Output LDO, 100mA, Fixed(2.8V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-285  Single Output LDO, 100mA, Fixed(2.85V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-3  Single Output LDO, 100mA, Fixed(3.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-33  Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-5  Single Output LDO, 100mA, Fixed(5.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG101-A  Single Output LDO, 100mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-25  Single Output LDO, 250mA, Fixed(2.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-28  Single Output LDO, 250mA, Fixed(2.8V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-285  Single Output LDO, 250mA, Fixed(2.85V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-3  Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-33  Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-5  Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG102-A  Single Output LDO, 250mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-25  Single Output LDO, 500mA, Fixed(2.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-27  Single Output LDO, 500mA, Fixed(2.7V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-3  Single Output LDO, 500mA, Fixed(3.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-33  Single Output LDO, 500mA, Fixed(3.3V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-5  Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG103-A  Single Output LDO, 500mA, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-25  Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-27  Single Output LDO, 1.0A, Fixed(2.7V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-3  Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-33  Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-5  Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG104-A  Single Output LDO, 1.0A, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG113-25  Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG113-285  Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG113-3  Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG113-33  Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
REG113-5  Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response  Linear Regulator (LDO) 
TPS72101  Single Output LDO, 150mA, Adj.(1.22 to 2.5V), Low Input Voltage Requirement, Low Quiescent Current  Linear Regulator (LDO) 
TPS72115  Single Output LDO, 150mA, Fixed(1.5V), Low Input Voltage Requirement, Low Quiescent Current  Linear Regulator (LDO) 
TPS72116  Single Output LDO, 150mA, Fixed(1.6V), Low Input Voltage Requirement, Low Quiescent Current  Linear Regulator (LDO) 
TPS72118  Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current  Linear Regulator (LDO) 
TPS72201  Single Output LDO, 50mA, Adj.(1.22 to 2.5V), Cap Free, Low Noise, Low Input Voltage  Linear Regulator (LDO) 
TPS72215  Single Output LDO, 50mA, Fixed(1.5V), Cap Free, Low Noise, Low Input Voltage   Linear Regulator (LDO) 
TPS72216  Single Output LDO, 50mA, Fixed(1.6V), Cap Free, Low Noise, Low Input Voltage   Linear Regulator (LDO) 
TPS72218  Single Output LDO, 50mA, Fixed(1.8V), Cap Free, Low Noise, Low Input Voltage  Linear Regulator (LDO) 
TPS76901  Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Quiescent Current, Over Current Limitation  Linear Regulator (LDO) 
TPS79101  Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise  Linear Regulator (LDO) 
TPS79118  Single Output LDO, 100mA, Fixed(1.8V), High PSRR, Low Noise  Linear Regulator (LDO) 
TPS79133  Single Output LDO, 100mA, Fixed(3.3V), High PSRR, Low Noise  Linear Regulator (LDO) 
TPS79147  Single Output LDO, 100mA, Fixed(4.7V), High PSRR, Low Noise  Linear Regulator (LDO) 
TPS79201  Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR  Linear Regulator (LDO) 
TPS79225  Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR  Linear Regulator (LDO) 
TPS79228  Single Output LDO, 100mA, Fixed(2.8V), Low Noise, High PSRR  Linear Regulator (LDO) 
TPS79230  Single Output LDO, 100mA, Fixed(3.0V), Low Noise, High PSRR  Linear Regulator (LDO) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support