TPS78633 Evaluation Module
(ACTIVE) TPS78633EVM-207
Key Document
- 1.5 Amp, High PSRR, Low-Noise, Low Dropout Linear Regulator EVM
(PDF 583 KB)
26 Sep 2002 218views
Description
The purpose of the TPS78633EVM is to facilitate evaluation of the TPS786xx, TPS795xx, and TPS796xx families of devices. The TPS8633EVM consists of the SLVP207 PCB, one TPS78633 3.3 V, 1.5 A linear regulator in a TO-263 package, and supporting passive components. The SLVP207 PCB is designed to accommodate multiple devices with similar pinouts in different packages (i.e., TO-220, TO-263, or SOT-223). Specifically, in addition to the TPS786xx, TPS795xx and TPS796xx families, the SLVP207 can be used with the UCx82, UCx85, TPS755xx, TPS756xx, TPS757xx, TPS758xx, TPS759xx, TPS725xx and TPS726xx families as well as any other device in the same package with the same pinout.
The TPS786xx, TPS795xx, and TPS796xx families of parts feature high output currents, and high PSRR and low output noise. Additional features, as well as detailed specifications of the two families of regulators, can be found in the TPS786xx data sheet (SLVS389), the TPS795xx data sheet (SLVS350), and the TPS796xx data sheet (SLVS351).
Features
- 1.5 A Low-Dropout Regulator with EN
- Available in 1.8-V, 2.5-V, 2.8-V, 3-V, 3.3-V, and Adjustable
- High PSRR (49 dB at 10 kHz)
- Ultralow Noise (49 uV)
- Fast Start-Up Time (50 us)
- Stable with a 1-uF Ceramic Capacitor
- Excellent Load/Line Transient
- Very Low Dropout Voltage (370 mV at Full Load, TPS78630)
- 5-Pin SOT223-5 and 5-Pint DDPAK Package
APPLICATIONS:
- Cellular and Cordless Telephones
- VCOs
- RF
- Bluetooth, Wireless LAN
- Handheld Organizers, PDA
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TPS78633EVM-207:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 583 | 26 Sep 2002 | 218 |
Related Products
TI Devices (17)
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS78601 | Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS78618 | Single Output LDO, 1.5A, Fixed(1.8V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS78625 | Single Output LDO, 1.5A, Fixed(2.5V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS78628 | Single Output LDO, 1.5A, Fixed(2.8V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS78630 | Single Output LDO, 1.5A, Fixed(3.0V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS78633 | Single Output LDO, 1.5A, Fixed(3.3V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79516 | Single Output LDO, 500mA, Fixed(1.6V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79518 | Single Output LDO, 500mA, Fixed(1.8V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79530 | Single Output LDO, 500mA, Fixed(3.0V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79533 | Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79601 | Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79618 | Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79625 | Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79628 | Single Output LDO, 1.0A, Fixed(2.8V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79630 | Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, High PSRR | Linear Regulator (LDO) | |
| TPS79633 | Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR | Linear Regulator (LDO) | |
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart