-3V to -36V Vin, 1A output current, ultra-low-noise LDO linear regulator evaluation module

(ACTIVE) TPS7A3301EVM-061

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Texas Instruments TPS7A3301EVM-061 evaluation module (EVM) helps designers evaluate the performance of the TPS7A3301. The TPS7A3301 device is a –36-V input, –1-A, ultra-low-noise, negative voltage low-dropout (LDO) linear regulator. The EVM is a standalone evaluation module that includes a negative voltage low-dropout regulator IC for fixed voltage regulation (–15 V). The EVM evaluates the operation of a –15-V, –1-A ultra-low noise, low-dropout linear regulator in a KC package.

Features
  • Input voltage range: –3 V to –36 V
  • Noise: 14 μVRMS (20 Hz, 20 kHz), 15.1 μVRMS (10 Hz, 100 kHz)
  • Power-supply ripple rejection: 65 dB (1 kHz)
  • Fixed output: –15 V
  • Dropout voltage: 0.6 V at 1 A
  • Stable with ceramic capacitors ≥ 10 μF
  • CMOS logic level-compatible enable
  • Thermal shutdown protection
  • Overcurrent protection
  • TO220-7 (KC) package
  • Operating temperature range: –40°C to +125°C


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS7A3301EVM-061:
-3V to -36V Vin, 1A output current, ultra-low-noise LDO linear regulator evaluation module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 1428 18 Oct 2013
User guides (1)
Title Abstract Type Size (KB) Date
PDF 354 08 Nov 2011
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS7A33  -3V to -36V Vin, 1A output current, ultra-low-noise, high-PSRR, low-dropout (LDO) linear regulator  Power management 
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs