TPS7A4700 Evaluation Module Status: ACTIVE

TPS7A4700EVM-094

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Texas Instruments TPS7A4700EVM-094 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS7A4700 Low-Dropout Regulator (LDO). The LDO can be evaluated at any of its pin-strap selectable output voltages that range from 1.4V to 18V in 100mV increments. The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1A, at low dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board.

Features
  • Input Voltage Range: +3V to +36V
  • Programmable, Pin-Strap Output Voltage from +1.4V to +18V
  • Low Dropout: 600mV at 1A
  • 3.5µVRMS (10Hz, 100KHz)
  • <25nV/√Hz (10Hz, 1MHz)
  • Built in fixed current limit & thermal shutdown
  • CMOS Logic Level Compatible Enable Pin
  • Maximum Output Current of 1A

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS7A4700EVM-094:
TPS7A4700 Evaluation Module

$20.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 6962 23 May 2012 1,515

TI Devices (2)

Part Number Name Product Family
TPS7A3301  Vin -3V to -36V, -1A, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator  Linear Regulator (LDO) 
TPS7A4700  Low Noise (4.17μVrms), 1A, High Voltage Low-Dropout Linear Regulator  Linear Regulator (LDO) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support