TPS7A6550EVM Evaluation Module Status: ACTIVE

TPS7A6550EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View TPS7A6550EVM Graphic

The Texas Instruments TPS7A6550EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6550-Q1 Low-Dropout Linear Regulator. The device offers low power consumption and stable operation even when using low-ESR ceramic output capacitors. 

Features
  • 4 V to 40 V Operating Range, Withstands Transients up to 45 V
  • Low Dropout Voltage
    • 300mV at IOUT = 150mA
  • 5-V Fixed Output Voltage
  • 300 mA Maximum Load Current
  • 25 uA Typical Quiescent Current
  • Low-ESR Ceramic Output Capacitor Stability
  • Integrated Fault Protection
    • Short-Circuit/Over-Current Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced Power Package
    • 3-pin TO-263 (KTT /D2PAK)
    • 3-pin TO-252 (KVU /DPAK)

APPLICATIONS

  • Qualified for Automotive Applications
  • Infotainment Systems with Sleep Mode
  • Body Control Modules
  • Always ON Battery Applications

PowerPAD is a trademark of Texas Instruments.


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

TPS7A6550EVM:
TPS7A6550EVM Evaluation Module

$29.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 124 12 Aug 2010 75

TI Devices (1)

Part Number Name Product Family
TPS7A6533-Q1  Automotive Catalog 300-mA 40-V Low-Dropout Regulator With Ultra-Low Quiescent Current  Linear Regulator (LDO) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support